HELUKAT® 200 CAT.5e SF/UTP FRNC STATIC grey 4 x 2 x AWG 24 /1 Part no. 81609
  • Halogen-free (LS0H)
  • Length marking in metres
€ 47.77 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
81609
Item description
HELUKAT® 200 CAT.5e SF/UTP FRNC STATIC grey 4 x 2 x AWG 24 /1
Outer Ø mm (approx.)
6.4
Cu factor per km
28.0
Weight kg/km (approx.)
50.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
100, 500, 1000
Individual quantities available
yes
EAN / GTIN
4060892313844
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible