![HELUCOM® WK A-V(ZN)11Y TRAILING](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M80382_PF_1520x1160.jpg)
![HELUCOM® WK A-V(ZN)11Y TRAILING](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M80382_PF_1520x1160.jpg)
HELUCOM® A-V(ZN)11Y orange 4E9/125
Part no. 801727
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUCOM® A-V(ZN)11Y orange 4E9/125
- Part no.
- 801727
- Item description
- HELUCOM® A-V(ZN)11Y orange 4E9/125
- No. of fibres
- 4
- Fibre Type
- Single-Mode E9/125
- Fibre Category
- ITU-T G.652d
- No. of fibres per core
- 1
- Outer Ø mm (approx.)
- 5.5
- Weight kg/km (approx.)
- 31.0
- Metres per Packaging Unit
- 1000, 4000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892313165
- Customs tariff number
- 85447000
Technical Data HELUCOM® A-V(ZN)11Y orange 4E9/125
Temperature range | Laying, min.: -5°C Laying, max.: +50°C Operating, min.: -30°C Operating, max.: +70°C |
Details HELUCOM® A-V(ZN)11Y orange 4E9/125
Cable Structure
-
- Core type: Tight buffer
-
- Strain relief elements: Aramide
-
- Outer sheath colour: Orange
Properties
-
- Max. tensile force: 650 N
-
- Max. transverse pressure: 40 N / cm
-
- UV-resistant
-
- Oil-resistant
Tests
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
-
- Resistant to hammer impact acc. to IEC 60794-1-2-E4
-
- Bending cycles acc. to IEC 60794-1-2-E6: 500.000
Application
-
- These HELUCOM® cables were designed as mobile field cables. They are easily wound up on a drum and are very tension-proof. As the outer sheath is tightly anchored on the aramid braiding, it is especially suitable for mobile use. The advantage of these cables is evident especially where mobile fibre-optic lines are to be installed, such as for drag chains, TV transmission, supervision of protected areas, etc..