![HELU-S-RK-S-CU-UL](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90910_TZ_1520x1160.jpg)
![HELU-S-RK-S-CU-UL](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90910_TZ_1520x1160.jpg)
Tubular cable lug HELU-S-RK-S-CU-UL 240-12
Part no. 90934
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Tubular cable lug HELU-S-RK-S-CU-UL 240-12
- Part no.
- 90934
- Item description
- Tubular cable lug HELU-S-RK-S-CU-UL 240-12
- Cross-sec. mm² (approx.)
- 240
- Stud hole (M)
- 12
- ø Stud hole (a) in mm
- 13.0
- ø Wire receptable (d) in mm
- 21.0
- Flange width (b) in mm
- 31.0
- Length (l) in mm
- 72.0
- Weight in kg/1000 pc.
- 137.2
- Pieces per Packaging Unit
- 5
- Individual quantities available
- no
- EAN / GTIN
- 4060892419164
- Customs tariff number
- 85369010
Technical Data Tubular cable lug HELU-S-RK-S-CU-UL 240-12
Tubular cable lug | |
Flange shape | Ring shape |
Connecting angle | 180° (horizontal) |
Details Tubular cable lug HELU-S-RK-S-CU-UL 240-12
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Properties
-
- narrow flange
Tests
-
- certifications and approvals:
- UL File Number E504132
Notes
-
- Recommended pressing method: WM pressing
-
- Legend:
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Application
-
- For switchgear with reduced space availability