![HELU-S-RK-CU-UL](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907318_PF_1520x1160.jpg)
![HELU-S-RK-CU-UL](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907318_PF_1520x1160.jpg)
Tubular cable lug HELU-S-RK-CU-UL 16-6
Part no. 907332
- Tubular cable lug
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Tubular cable lug HELU-S-RK-CU-UL 16-6
- Part no.
- 907332
- Item description
- Tubular cable lug HELU-S-RK-CU-UL 16-6
- Cross-sec. mm² (approx.)
- 16
- Stud hole (M)
- 6
- ø Stud hole (a) in mm
- 6.4
- ø Wire receptable (d) in mm
- 5.5
- Flange width (b) in mm
- 12.0
- Length (l) in mm
- 26.5
- Weight in kg/1000 pc.
- 9.6
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892423215
- Customs tariff number
- 85369010
Technical Data Tubular cable lug HELU-S-RK-CU-UL 16-6
Tubular cable lug | |
Flange shape | Ring shape |
Connecting angle | 180° (horizontal) |
Temperature range | up to +120°C |
Details Tubular cable lug HELU-S-RK-CU-UL 16-6
Cable Structure
-
- Material: copper acc. to DIN EN 13600
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Tests
-
- certifications and approvals:
- UL File Number E504132
Notes
-
- Recommended pressing method: WM pressing
-
- Legend:
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole