Tubular cable lug HELU-S-RK-CU 1.5-3

Tubular cable lug HELU-S-RK-CU 1.5-3 Part no. 907306
  • Tubular cable lug
€ 20.94 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
907306
Item description
Tubular cable lug HELU-S-RK-CU 1.5-3
Cross-sec. mm² (approx.)
1.5
Stud hole (M)
3
ø Stud hole (a) in mm
3.2
ø Wire receptable (d) in mm
1.9
Flange width (b) in mm
6.5
Length (l) in mm
14.0
Weight in kg/1000 pc.
1.2
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892422959
Customs tariff number
85369010

Technical Data

Tubular cable lug
Flange shape Ring shape
Connecting angle 180° (horizontal)
Temperature range up to +120°C

Details

Cable Structure

      • Material: copper acc. to DIN EN 13600
      • Surface: galvanic tin plated
      • uninsulated
      • without Inspection hole

Notes

      • Recommended pressing method: WM pressing
      • Legend:
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • l - Length to centre of hole

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible