Angled tubular cable lug HELU-S-RK-90-CU-UL 50-20
Part no. 907537
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Angled tubular cable lug HELU-S-RK-90-CU-UL 50-20
- Part no.
- 907537
- Item description
- Angled tubular cable lug HELU-S-RK-90-CU-UL 50-20
- Cross-sec. mm² (approx.)
- 50
- Stud hole (M)
- 20
- ø Stud hole (a) in mm
- 21.0
- ø Wire receptable (d) in mm
- 10.0
- Flange width (b) in mm
- 30.0
- Weight in kg/1000 pc.
- 38.9
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892422614
- Customs tariff number
- 85369010
Technical Data Angled tubular cable lug HELU-S-RK-90-CU-UL 50-20
Angled tubular cable lug | |
Flange shape | Ring shape |
Connecting angle | 90° |
Temperature range | up to +120°C |
Details Angled tubular cable lug HELU-S-RK-90-CU-UL 50-20
Cable Structure
-
- Material: copper acc. to DIN EN 13600
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Tests
-
- certifications and approvals:
- UL File Number E504132
Notes
-
- Recommended pressing method: WM pressing
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable