![HELU-S-PK-CU](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907679_PF_1520x1160.jpg)
![HELU-S-PK-CU](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907679_PF_1520x1160.jpg)
Compression cable lug HELU-S-PK-CU 240-14
Part no. 907730
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Compression cable lug HELU-S-PK-CU 240-14
- Part no.
- 907730
- Item description
- Compression cable lug HELU-S-PK-CU 240-14
- Cross-sec. mm² (approx.)
- 240
- Stud hole (M)
- 14
- ø Stud hole (a) in mm
- 15.0
- ø Wire receptable (d) in mm
- 21.5
- Flange width (b) in mm
- 42.5
- Length (l) in mm
- 92.0
- Weight in kg/1000 pc.
- 267.3
- Pieces per Packaging Unit
- 20
- Individual quantities available
- no
- EAN / GTIN
- 4060892425707
- Customs tariff number
- 74198090
Technical Data Compression cable lug HELU-S-PK-CU 240-14
Compression cable lug | |
Flange shape | Ring shape |
Connecting angle | 180° (horizontal) |
Details Compression cable lug HELU-S-PK-CU 240-14
Cable Structure
-
- Material: copper acc. to DIN EN 13600
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Notes
-
- Recommended pressing method: Hexagonal pressing
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Application
-
- Non-insulated tubular cable lugs in eye type design for conductor arrangement RM.
- Tube dimensions to DIN 46235.
Downloads Compression cable lug HELU-S-PK-CU 240-14
Accessories
Products that match this product