Compression cable lug HELU-S-PK-CU 35-6

Compression cable lug HELU-S-PK-CU 35-6 Part no. 907694
€ 162.55 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
907694
Item description
Compression cable lug HELU-S-PK-CU 35-6
Cross-sec. mm² (approx.)
35
Stud hole (M)
6
ø Stud hole (a) in mm
6.4
ø Wire receptable (d) in mm
8.2
Flange width (b) in mm
17.5
Length (l) in mm
42.5
Weight in kg/1000 pc.
31.6
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892425349
Customs tariff number
74198090

Technical Data

Compression cable lug
Flange shape Ring shape
Connecting angle 180° (horizontal)

Details

Cable Structure

      • Material: copper acc. to DIN EN 13600
      • Surface: galvanic tin plated
      • uninsulated
      • without Inspection hole

Notes

      • Recommended pressing method: Hexagonal pressing
      • Legend:
      • Dimensions
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • l - Length to centre of hole

Application

      • Non-insulated tubular cable lugs in eye type design for conductor arrangement RM.
      • Tube dimensions to DIN 46235.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible