H05VV-F/SJT grey 5 G AWG 11
Part no. 28081
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details H05VV-F/SJT grey 5 G AWG 11
- Part no.
- 28081
- Item description
- H05VV-F/SJT grey 5 G AWG 11
- Outer Ø mm (approx.)
- 14.4
- Cu factor per km
- 200.2
- Weight kg/km (approx.)
- 393.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892061202
- Customs tariff number
- 85444995
Technical Data H05VV-F/SJT grey 5 G AWG 11
All technical data can be found in the data sheet in the Downloads section |
Details H05VV-F/SJT grey 5 G AWG 11
Cable Structure
-
- Sheath colour: grey