![H05VV-F / 05VV-F](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29450_PF_1520x1160.jpg)
![H05VV-F / 05VV-F](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29450_PF_1520x1160.jpg)
H05VV-F blue 3 G 1,5 mm²
Part no. 30210
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details H05VV-F blue 3 G 1,5 mm²
- Part no.
- 30210
- Item description
- H05VV-F blue 3 G 1,5 mm²
- Outer Ø mm (approx.)
- 7.4 - 9.4
- Cu factor per km
- 43.0
- Weight kg/km (approx.)
- 95.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892060137
- Customs tariff number
- 85444995
Technical Data H05VV-F blue 3 G 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |