![H05V-K / 05V-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29081_PF_1520x1160.jpg)
![H05V-K / 05V-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29081_PF_1520x1160.jpg)
H05V-K violet 1 x 0,5 mm² Coil in cardboard box (100m)
Part no. 29088
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details H05V-K violet 1 x 0,5 mm² Coil in cardboard box (100m)
- Part no.
- 29088
- Item description
- H05V-K violet 1 x 0,5 mm² Coil in cardboard box (100m)
- Outer Ø mm (approx.)
- 2.1 - 2.5
- Core Colour
- violet (RAL 4005)
- Weight kg/km (approx.)
- 8.9
- Cu factor per km
- 4.8
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892000072
- Customs tariff number
- 85444995
Technical Data H05V-K violet 1 x 0,5 mm² Coil in cardboard box (100m)
All technical data can be found in the data sheet in the Downloads section |