Aufmaster AM1 black
Part no. 11023185
- digital cable length measuring device
- app-based operation
Quantity |
Price
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
|
---|---|
From 1 Item | € 485.00 / 1 Item |
From 5 Item | € 399.00 / 1 Item |
From 10 Item | € 299.00 / 1 Item |
From 25 Item | € 199.00 / 1 Item |
Item Details Aufmaster AM1 black
- Part no.
- 11023185
- Item description
- Aufmaster AM1 black
- Colour
- black
- Length mm
- 260.0
- Weight kg (approx.)
- 0.178
- Height mm
- 30
- Width mm
- 130.0
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892541131
- Customs tariff number
- 90318080
Technical Data Aufmaster AM1 black
Digital cable length measuring device | |
Temperature range | -10°C to +50°C |
Connection cable length | 226 mm |
measurable cable length | 10 to 1500 m |
measurable conductor cross-sections | 0.25 to 16.00 mm² |
Protection class | IP 54 |
System requirements | min. Android 7 |
Radio transmission | Bluetooth 4.0, 4.1, 4.2, 5.0, 5.1 |
Transmission range | Open field: > 35 m Indoor: 15 – 30m (depending on the spatial situation) |
Details Aufmaster AM1 black
Cable Structure
-
- Material: plastic
-
- Lithium-polymer battery
-
- 2x wire terminal up to 4 mm²
Properties
-
- Only works in conjunction with the free Aufmaster app
-
- Measurement of all electrically conductive cables with at least 2 cores
-
- Battery life at 20°C approx. 8 days at 8 hours each
-
- Battery charging time approx. 2 hours
Notes
-
- USB-C charging cable, quick-start guide and operating instructions in German and English included in the scope of delivery
-
- Available in eight different colours for easy identification within the app
Application
-
- Suitable for use indoors, in industrial environments, laboratories and on construction sites
-
- Cable length measuring device for automatic measurement documentation and length determination on the drum or ring