Anaconda Sealtite® OR
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Anaconda Sealtite® OR
Protection class | IP 67 |
Temperature range | -15°C up to +100°C temporary up to +120°C |
Details Anaconda Sealtite® OR
Cable Structure
- Galvanised steel
- Outer sheath material: Special PVC
Properties
- UV-resistant
Notes
- Suitable connection glands: LT straight, LT angled, T&B straight, T&B angled
Application
- Resistant to oil, grease, alkalis and acids. Protection tubes from reinforced, galvanized steel band with spiral wound, latched profile, a continuous cord seal and extruded plastic sheath. This complex construction method keeps the plastic sheath and the internal tube together.
Items Anaconda Sealtite® OR
Item description
Part no.
|
Trade size inch | Inner-Ø ca. mm | Outer-Ø ca. mm | PU/m |
---|
Downloads Anaconda Sealtite® OR
Accessories
Products that match this product