Anaconda Sealtite® NMFG-Clean
  • Halogen-free (LS0H)
  • UV-resistant
From € 1,190.30 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Protection class IP 67 - in conjunction with the suitable tube connectors
Temperature range -20°C up to +60°C
temporary up to +80°C

Details

Cable Structure

  • Special PVC acc. to FDA CFR 21 and NSF 51 (USA-standard)

Properties

  • Liquid tight
  • The smooth surface prevents to adhere harmful micro organisms
  • Easy and fast cleaning because of the smooth surface
  • Resistant against chemical cleaning supplies
  • High flexible

Notes

  • Suitable connection glands: LT-FG-Clean (up to M50), LT-straight, LT-angled, LT-E-UI-straight, LT-E-UI-angled

Application

  • Thick, soft, smooth, thermoplastic PVC tube with integrated Hard PVC spiral
  • Food industry - milk - and meat products
  • Packaging of food machines
  • Beverage industry
  • Pharmaceutical industry
  • Biotechnology
  • Chemical industry

Items Anaconda Sealtite® NMFG-Clean

Item description
Part no.
Trade size inch Inner-Ø ca. mm Outer-Ø ca. mm Bending radius static

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible