TRAGO

  • EAC certification
  • UV-resistant
  • Length marking in meters
  • UKCA certification
From € 685.00 / 100 metre Net price, excluding metal surcharge Login / Register now

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

All Articles TRAGO

Filter / Sorting

No. of Cores
Cross-section (mm²)
Outer Diameter
Item description
Part no.
Outer Ø app. mm Pendal length max. m Cu-weight kg/km Weight app. kg / km
TRAGO black 7 G 0,75 mm² 25080 15.4 250 50 290 view
TRAGO black 12 G 0,75 mm² 25081 19.2 220 86 360 view
TRAGO black 18 G 0,75 mm² 25082 21 110 130 455 view
TRAGO black 24 G 0,75 mm² 25083 23 90 173 535 view
TRAGO black 7 G 1 mm² 25084 14.9 80 67 222 view
TRAGO black 12 G 1 mm² 25085 20 80 115 415 view
TRAGO black 18 G 1 mm² 25086 21.4 70 173 450 view
TRAGO black 20 G 1 mm² 25087 21.6 70 192 490 view
TRAGO black 24 G 1 mm² 25088 23.2 60 230 605 view
TRAGO black 36 G 1 mm² 25089 26.1 90 346 950 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus