SUPERTRONIC®-C-PURö grey 12 x 0.34 mm²
Part no. 49681
- UV resistant
- abrasion, notch and wear resistant
- EMC-preferred type
- for use in drag chains in continuous motion
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SUPERTRONIC®-C-PURö grey 12 x 0.34 mm²
- Part no.
- 49681
- Item description
- SUPERTRONIC®-C-PURö grey 12 x 0.34 mm²
- AWG (approx.)
- 22
- Outer Ø mm (approx.)
- 8.5
- Cu-weight kg/km
- 76.4
- Weight kg/km (approx.)
- 166.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892145308
- Customs tariff number
- 85444995
Technical Data SUPERTRONIC®-C-PURö grey 12 x 0.34 mm²
PUR drag chain cable in alignment with DIN VDE 0285-525-1 / DIN EN 50525-1 | |
Temperature range | flexible -30°C to +70°C fixed -40°C to +70°C |
Nominal voltage | 0.14 mm²: AC U 350 V 0.25 - 0.34 mm²: AC U 500 V |
Test voltage core/core | 0.14 mm²: 800 V 0.25 - 0.34 mm²: 1200 V |
Mutual capacitance core/core | at 800 Hz, approx. 80 pF/m |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details SUPERTRONIC®-C-PURö grey 12 x 0.34 mm²
Cable Structure
- Copper wire bare, extra finely stranded
- Wire structure:
- 0.14 mm²: approx. 18 x 0.1 mm
- 0.25 mm²: approx. 32 x 0.1 mm
- 0.34 mm²: approx. 42 x 0.1 mm
- Core insulation: PP
- Core identification acc. to DIN 47100, colour coded
- x = without protective conductor
- Cores stranded in layers with optimally matched lay lengths
- Foil wrapping
- Screen: braided screen of tinned copper wires, approx. coverage 85%
- Fleece wrapping
- Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
- Sheath colour: grey (RAL 7001)
- Length marking: in metres
Properties
- resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
- highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
- for outdoor use
- suitable for use in drag chains
- halogen-free
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
- UV-resistant acc. to DIN EN ISO 4892-2
- weather-resistant acc. to DIN EN ISO 4892-2
- certifications and approvals:
- EAC
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
- for use in energy supply systems:
- 1) the assembly instructions must be observed
- 2) for further application parameters, please refer to the selection tables
- 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems
Application
- Used for installation in dry, damp and wet rooms, as well as outdoors. With free movement, without tensile stress and without forced motion control capabilities, these cables have proven their reliable performance in drag chain applications, for frequent lifting and bending stress in machine and tool construction, in robotics and on permanently moving machine parts. A long service life and high economic efficiency are also guaranteed. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.