RADOX® 3 GKW 600V grey 1 x 70 mm²
Part no. 34411
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® 3 GKW 600V grey 1 x 70 mm²
- Part no.
- 34411
- Item description
- RADOX® 3 GKW 600V grey 1 x 70 mm²
- OEM Part no.
- 12543214
- Outer Ø mm (approx.)
- 14.3
- Weight kg/km (approx.)
- 712.0
- Cu factor per km
- 672.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- Individual quantities available
- yes
- EAN / GTIN
- 4060892287121
- Customs tariff number
- 85444995
Technical Data RADOX® 3 GKW 600V grey 1 x 70 mm²
All technical data can be found in the data sheet in the Downloads section |