RADOX® 3 GKW 600V

  • halogen-free (LS0H)
From € 19.50 / 100 M Net prices

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

All articles RADOX® 3 GKW 600V

Filter / Sorting

Cross-section (mm²)
Protective Conductor
Outer diameter
Single Core Colour
Properties
Item description
Part no.
Part no. H&S Outer Ø app. mm Weight app. kg / km Cu-weight kg/km
RADOX® 3 GKW 600V grey 1 x 0.5 mm² 34657 12548125 2 8.4 4.8 view
RADOX® 3 GKW 600V green-yellow 1 G 0.5 mm² 11006080 12553865 2 8.4 4.8 view
RADOX® 3 GKW 600V grey 1 x 0.75 mm² 34400 12548126 2.2 11.4 7.2 view
RADOX® 3 GKW 600V green-yellow 1 G 0.75 mm² 11006081 12553867 2.2 11.4 7.2 view
RADOX® 3 GKW 600V grey 1 x 1 mm² 34401 12551402 2.45 14.1 9.6 view
RADOX® 3 GKW 600V green-yellow 1 G 1 mm² 34414 12553869 2.45 14.1 9.6 view
RADOX® 3 GKW 600V grey 1 x 1.5 mm² 34402 12545286 2.7 19.3 14.4 view
RADOX® 3 GKW 600V green-yellow 1 G 1.5 mm² 34415 12553871 2.7 19.3 14.4 view
RADOX® 3 GKW 600V grey 1 x 2.5 mm² 34403 12545288 3.3 30.5 24 view
RADOX® 3 GKW 600V green-yellow 1 G 2.5 mm² 34416 12553873 3.3 30.5 24 view
RADOX® 3 GKW 600V grey 1 x 4 mm² 34404 12545290 3.95 46.7 38.4 view
RADOX® 3 GKW 600V green-yellow 1 G 4 mm² 34417 12553875 3.95 46.7 38.4 view
RADOX® 3 GKW 600V grey 1 x 6 mm² 34405 12548127 4.7 67.5 57.6 view
RADOX® 3 GKW 600V green-yellow 1 G 6 mm² 34418 12553877 4.7 67.5 57.6 view
RADOX® 3 GKW 600V grey 1 x 10 mm² 34406 12545153 5.85 113 96 view
RADOX® 3 GKW 600V green-yellow 1 G 10 mm² 34419 12547689 5.85 113 96 view
RADOX® 3 GKW 600V grey 1 x 16 mm² 34407 12545292 7.25 166 153.6 view
RADOX® 3 GKW 600V green-yellow 1 G 16 mm² 34420 12553879 7.25 166 153.6 view
RADOX® 3 GKW 600V grey 1 x 25 mm² 34408 12543216 8.9 253 240 view
RADOX® 3 GKW 600V green-yellow 1 G 25 mm² 34421 12553881 8.9 253 240 view
RADOX® 3 GKW 600V grey 1 x 35 mm² 34409 12548128 10.2 359 336 view
RADOX® 3 GKW 600V green-yellow 1 G 35 mm² 34422 12553883 10.2 359 336 view
RADOX® 3 GKW 600V grey 1 x 50 mm² 34410 12545155 11.9 498 480 view
RADOX® 3 GKW 600V green-yellow 1 G 50 mm² 34731 12553885 11.9 498 480 view
RADOX® 3 GKW 600V grey 1 x 70 mm² 34411 12543214 14.3 712 672 view
RADOX® 3 GKW 600V green-yellow 1 G 70 mm² 34424 12553887 14.3 712 672 view
RADOX® 3 GKW 600V grey 1 x 95 mm² 34412 12548671 15.9 887 912 view
RADOX® 3 GKW 600V green-yellow 1 G 95 mm² 11006082 12553889 15.9 887 912 view
RADOX® 3 GKW 600V grey 1 x 120 mm² 34413 12542936 17.9 1140 1152 view
RADOX® 3 GKW 600V green-yellow 1 G 120 mm² 11006083 12553891 17.9 1140 1152 view
RADOX® 3 GKW 600V grey 1 x 150 mm² 11006077 12548673 20.3 1457 1440 view
RADOX® 3 GKW 600V green-yellow 1 G 150 mm² 11006084 12553893 20.3 1457 1440 view
RADOX® 3 GKW 600V grey 1 x 185 mm² 11006078 12551404 22 1728 1776 view
RADOX® 3 GKW 600V green-yellow 1 G 185 mm² 11006085 12555739 22 1728 1776 view
RADOX® 3 GKW 600V grey 1 x 240 mm² 11006079 12551406 25.2 2254 2304 view
RADOX® 3 GKW 600V grey 1 x 300 mm² 35249 12555741 28 2814 2880 view
RADOX® 3 GKW 600V grey 1 x 400 mm² 11006086 12557104 31.9 3756 3840 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus