Polyolefin Heat shrink CMP 2:1 - Box
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Polyolefin Heat shrink CMP 2:1 - Box
Temperature range | -55°C up to +125°C |
Details Polyolefin Heat shrink CMP 2:1 - Box
Cable Structure
- PO (Polyolefine)
- Colour black
Notes
- Form of shipment:
- CMP box (1.2m sections) (25 sections = 30.5m; 10 sections = 12.2m)
- CMP rolls
Application
- Polyolefine shrink tube for repairing insulation and sealing electrical components.
- Plant and machine construction
- Robot construction
- Automation technology
- Vehicle construction and shipbuilding
- Rail technology
- Installation technology
- Control cabinet construction
Items Polyolefin Heat shrink CMP 2:1 - Box
Typ
Part no.
|
Colour | Inner-Ø before shrinkage mm | Inner-Ø after shrinkage mm | Wall thickness mm |
---|