Marking ring SR 12 6.0 - 10.0 mm²

From € 1,795.20 / 100 Item Net prices

Technical Data

Temperature range -40°C up to +105°C

Details

Cable Structure

  • Copolymer

Properties

  • Halogen-free, resistant to oils, cleaning agents, fuels and alkalis.

Notes

  • 1 unit = 10 rods with each 30 rings

Application

  • Simple handling afforded by applicator characterise these marking rings.
  • The nozzle-shaped applicator is forced onto the cable and the snap-on sleeve pushed with the thumb.
  • The marker sits tight on the cable without slip.
  • Available in white or yellow with black marking.
  • Application:
  • Diameter: 1.0 mm up to 19.0 mm
  • Cross section: 0.10 mm² up to 100 mm²

All articles Marking ring SR 12 6.0 - 10.0 mm²

Filter / Sorting

Item description
Part no.
Colour with inscription Type Cross-section from-to mm² Cable-Ø from-to mm
Marking ring SR 12 -A- white/black coded 6.0 - 10.0 mm² 95500 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -B- white/black coded 6.0 - 10.0 mm² 95501 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -C- white/black coded 6.0 - 10.0 mm² 95502 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -D- white/black coded 6.0 - 10.0 mm² 95503 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -E- white/black coded 6.0 - 10.0 mm² 95504 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -F- white/black coded 6.0 - 10.0 mm² 95505 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -G- white/black coded 6.0 - 10.0 mm² 95506 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -H- white/black coded 6.0 - 10.0 mm² 95507 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -I- white/black coded 6.0 - 10.0 mm² 95508 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -J- white/black coded 6.0 - 10.0 mm² 95509 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -K- white/black coded 6.0 - 10.0 mm² 95510 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -L- white/black coded 6.0 - 10.0 mm² 95511 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -M- white/black coded 6.0 - 10.0 mm² 95512 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -N- white/black coded 6.0 - 10.0 mm² 95513 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -O- white/black coded 6.0 - 10.0 mm² 95514 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -P- white/black coded 6.0 - 10.0 mm² 95515 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -Q- white/black coded 6.0 - 10.0 mm² 95516 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -R- white/black coded 6.0 - 10.0 mm² 95517 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -S- white/black coded 6.0 - 10.0 mm² 95518 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -T- white/black coded 6.0 - 10.0 mm² 95519 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -U- white/black coded 6.0 - 10.0 mm² 95520 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -V- white/black coded 6.0 - 10.0 mm² 95521 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -W- white/black coded 6.0 - 10.0 mm² 95522 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -X- white/black coded 6.0 - 10.0 mm² 95523 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -Y- white/black coded 6.0 - 10.0 mm² 95524 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -Z- white/black coded 6.0 - 10.0 mm² 95525 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -0- white/black coded 6.0 - 10.0 mm² 95560 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -1- white/black coded 6.0 - 10.0 mm² 95561 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -2- white/black coded 6.0 - 10.0 mm² 95562 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -3- white/black coded 6.0 - 10.0 mm² 95563 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -4- white/black coded 6.0 - 10.0 mm² 95564 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -5- white/black coded 6.0 - 10.0 mm² 95565 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -6- white/black coded 6.0 - 10.0 mm² 95566 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -7- white/black coded 6.0 - 10.0 mm² 95567 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -8- white/black coded 6.0 - 10.0 mm² 95568 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -9- white/black coded 6.0 - 10.0 mm² 95569 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 + (plus) white/black coded 6.0 - 10.0 mm² 95580 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 - (minus) white/black coded 6.0 - 10.0 mm² 95581 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 · (dot) white/black coded 6.0 - 10.0 mm² 95582 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 / (slash) white/black coded 6.0 - 10.0 mm² 95583 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 ~ (alternating current) white/black coded 6.0 - 10.0 mm² 95584 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 ↓ (grounding) white/black coded 6.0 - 10.0 mm² 95585 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -neutral- white/black coded 6.0 - 10.0 mm² 95586 weiß/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -A- yellow/black coded 6.0 - 10.0 mm² 95530 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -B- yellow/black coded 6.0 - 10.0 mm² 95531 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -C- yellow/black coded 6.0 - 10.0 mm² 95532 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -D- yellow/black coded 6.0 - 10.0 mm² 95533 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -E- yellow/black coded 6.0 - 10.0 mm² 95534 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -F- yellow/black coded 6.0 - 10.0 mm² 95535 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -G- yellow/black coded 6.0 - 10.0 mm² 95536 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -H- yellow/black coded 6.0 - 10.0 mm² 95537 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -I- yellow/black coded 6.0 - 10.0 mm² 95538 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -J- yellow/black coded 6.0 - 10.0 mm² 95539 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -K- yellow/black coded 6.0 - 10.0 mm² 95540 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -L- yellow/black coded 6.0 - 10.0 mm² 95541 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -M- yellow/black coded 6.0 - 10.0 mm² 95542 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -N- yellow/black coded 6.0 - 10.0 mm² 95543 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -O- yellow/black coded 6.0 - 10.0 mm² 95544 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -P- yellow/black coded 6.0 - 10.0 mm² 95545 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -Q- yellow/black coded 6.0 - 10.0 mm² 95546 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -R- yellow/black coded 6.0 - 10.0 mm² 95547 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -S- yellow/black coded 6.0 - 10.0 mm² 95548 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -T- yellow/black coded 6.0 - 10.0 mm² 95549 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -U- yellow/black coded 6.0 - 10.0 mm² 95550 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -V- yellow/black coded 6.0 - 10.0 mm² 95551 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -W- yellow/black coded 6.0 - 10.0 mm² 95552 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -X- yellow/black coded 6.0 - 10.0 mm² 95553 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -Y- yellow/black coded 6.0 - 10.0 mm² 95554 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -Z- yellow/black coded 6.0 - 10.0 mm² 95555 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -0- yellow/black coded 6.0 - 10.0 mm² 95570 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -1- yellow/black coded 6.0 - 10.0 mm² 95571 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -2- yellow/black coded 6.0 - 10.0 mm² 95572 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -3- yellow/black coded 6.0 - 10.0 mm² 95573 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -4- yellow/black coded 6.0 - 10.0 mm² 95574 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -5- yellow/black coded 6.0 - 10.0 mm² 95575 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -6- yellow/black coded 6.0 - 10.0 mm² 95576 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -7- yellow/black coded 6.0 - 10.0 mm² 95577 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -8- yellow/black coded 6.0 - 10.0 mm² 95578 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -9- yellow/black coded 6.0 - 10.0 mm² 95579 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 + (plus) yellow/black coded 6.0 - 10.0 mm² 95590 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 - (minus) yellow/black coded 6.0 - 10.0 mm² 95591 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 · (dot) yellow/black coded 6.0 - 10.0 mm² 95592 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 / (slash) yellow/black coded 6.0 - 10.0 mm² 95593 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 ~ (alternating current) yellow/black coded 6.0 - 10.0 mm² 95594 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 ↓ (grounding) yellow/black coded 6.0 - 10.0 mm² 95595 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view
Marking ring SR 12 -neutral- yellow/black coded 6.0 - 10.0 mm² 95596 gelb/schwarzer Aufdruck SR 12 6,0 - 10,0 4,5 - 6,0 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus