JZ-602 / OZ-602

  • UL certification
  • CSA certification
  • product.icon.logo_eac_master
  • Length marking in meters
  • product.icon.logo_ukca
  • +90°C
  • 600 V

Technical Data

PVC control and connection cable acc. to UL-Std. 758 (AWM) Style 2587, CSA-Std. C22.2 No. 210 - AWM I/II A/B
Temperature range flexible -10°C to +90°C
fixed -40°C to +90°C
Nominal voltage UL (AWM) AC 600 V
Test voltage core/core 3000 V
Breakdown voltage 6000 V
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: PVC acc. to UL-Std. 758 (AWM) Style 11008, CSA-Std. C22.2 No. 210
  • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor (OZ)
  • Cores stranded in layers with optimal lay lengths
  • Outer sheath: PVC acc. to UL-Std. 758 (AWM) Style 2587, CSA-Std. C22.2 No. 210
  • Sheath colour: grey (RAL 7001)
  • Length marking: in metres

Properties

  • largely resistant to: oil
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL VW-1, CSA FT1
  • certifications and approvals:
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

  • UL/CSA approved, flexible control cable (up to 600 V) for machine, tool and plant construction. Suitable for medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use.

All articles JZ-602 / OZ-602

Filter / Sorting

No. of Cores
Cross-section (mm²)
Protective Conductor
Outer diameter
Certification / Approval
Item description
Part no.
Outer Ø mm (approx.) AWG (approx.) Cu-weight kg/km Weight kg/km (approx.)
OZ-602 grey 2 x 0.5 mm² 83090 5.0 20 10.8 49.0 view
JZ-602 grey 3 G 0.5 mm² 83091 5.3 20 16.1 58.0 view
JZ-602 grey 4 G 0.5 mm² 83092 5.7 20 21.5 69.0 view
JZ-602 grey 5 G 0.5 mm² 83093 6.2 20 27.0 84.0 view
JZ-602 grey 7 G 0.5 mm² 83094 6.7 20 37.6 123.0 view
JZ-602 grey 8 G 0.5 mm² 83100 7.2 20 43.0 140.0 view
JZ-602 grey 9 G 0.5 mm² 83101 7.8 20 48.4 177.0 view
JZ-602 grey 12 G 0.5 mm² 83095 8.8 20 64.5 192.0 view
JZ-602 grey 18 G 0.5 mm² 83096 10.5 20 97.0 256.0 view
JZ-602 grey 25 G 0.5 mm² 83097 12.4 20 134.5 358.0 view
JZ-602 grey 34 G 0.5 mm² 83098 14.3 20 182.8 487.0 view
JZ-602 grey 41 G 0.5 mm² 83099 15.4 20 220.4 580.0 view
OZ-602 grey 2 x 1 mm² 83080 5.8 18 19.2 53.0 view
JZ-602 grey 3 G 1 mm² 83081 6.1 18 27.0 61.0 view
OZ-602 grey 3 x 1 mm² 83565 6.1 18 27.0 61.0 view
JZ-602 grey 4 G 1 mm² 83082 6.6 18 38.4 74.0 view
JZ-602 grey 5 G 1 mm² 83083 7.3 18 48.0 90.0 view
JZ-602 grey 7 G 1 mm² 83084 7.9 18 67.0 130.0 view
JZ-602 grey 8 G 1 mm² 83102 8.8 18 76.8 144.0 view
JZ-602 grey 9 G 1 mm² 83103 9.4 18 86.4 180.0 view
JZ-602 grey 12 G 1 mm² 83085 10.6 18 115.2 198.0 view
JZ-602 grey 18 G 1 mm² 83086 12.7 18 173.0 274.0 view
JZ-602 grey 25 G 1 mm² 83087 15.0 18 240.0 384.0 view
JZ-602 grey 34 G 1 mm² 83088 17.5 18 326.0 494.0 view
JZ-602 grey 41 G 1 mm² 83089 18.8 18 394.0 508.0 view
OZ-602 grey 2 x 1.5 mm² 83070 6.4 16 28.8 73.0 view
JZ-602 grey 3 G 1.5 mm² 83071 6.8 16 44.0 94.0 view
JZ-602 grey 4 G 1.5 mm² 83072 7.4 16 58.0 117.0 view
JZ-602 grey 5 G 1.5 mm² 83073 8.1 16 72.0 140.0 view
JZ-602 grey 7 G 1.5 mm² 83074 9.0 16 101.0 186.0 view
JZ-602 grey 9 G 1.5 mm² 83104 10.7 16 129.7 244.0 view
JZ-602 grey 12 G 1.5 mm² 83075 11.8 16 173.0 319.0 view
JZ-602 grey 18 G 1.5 mm² 83076 14.4 16 260.0 451.0 view
JZ-602 grey 25 G 1.5 mm² 83077 17.0 16 360.0 625.0 view
JZ-602 grey 34 G 1.5 mm² 83078 19.8 16 490.0 840.0 view
JZ-602 grey 41 G 1.5 mm² 83079 21.5 16 590.0 1032.0 view
OZ-602 grey 2 x 2.5 mm² 83060 7.6 14 48.0 115.0 view
JZ-602 grey 3 G 2.5 mm² 83061 8.1 14 72.0 143.0 view
JZ-602 grey 4 G 2.5 mm² 83062 9.0 14 96.0 185.0 view
JZ-602 grey 5 G 2.5 mm² 83063 9.9 14 120.0 221.0 view
JZ-602 grey 7 G 2.5 mm² 83064 11.0 14 168.0 293.0 view
JZ-602 grey 9 G 2.5 mm² 83065 13.1 14 216.0 429.0 view
JZ-602 grey 12 G 2.5 mm² 83066 14.7 14 288.0 563.0 view
JZ-602 grey 18 G 2.5 mm² 83067 17.8 14 432.0 854.0 view
JZ-602 grey 19 G 2.5 mm² 83068 17.8 14 456.0 914.0 view
JZ-602 grey 25 G 2.5 mm² 83069 21.2 14 600.0 1188.0 view
JZ-602 grey 3 G 4 mm² 83051 9.5 12 115.0 232.0 view
JZ-602 grey 4 G 4 mm² 83052 10.6 12 154.0 298.0 view
JZ-602 grey 5 G 4 mm² 83053 11.7 12 192.0 358.0 view
JZ-602 grey 7 G 4 mm² 83054 13.0 12 269.0 460.0 view
JZ-602 grey 3 G 6 mm² 83041 11.5 10 173.0 360.0 view
JZ-602 grey 4 G 6 mm² 83042 12.8 10 231.0 402.0 view
JZ-602 grey 5 G 6 mm² 83043 14.3 10 288.0 484.0 view
JZ-602 grey 7 G 6 mm² 83044 15.8 10 403.0 630.0 view
JZ-602 grey 3 G 10 mm² 83031 14.9 8 288.0 535.0 view
JZ-602 grey 4 G 10 mm² 83032 16.5 8 384.0 653.0 view
JZ-602 grey 5 G 10 mm² 83033 18.5 8 480.0 786.0 view
JZ-602 grey 7 G 10 mm² 83034 20.4 8 672.0 1100.0 view
OZ-602 grey 2 x 16 mm² 83020 17.6 6 307.0 640.0 view
JZ-602 grey 3 G 16 mm² 83021 18.6 6 461.0 810.0 view
JZ-602 grey 4 G 16 mm² 83022 20.5 6 615.0 1045.0 view
JZ-602 grey 5 G 16 mm² 83023 23.0 6 768.0 1260.0 view
JZ-602 grey 7 G 16 mm² 83024 25.2 6 1075.0 1760.0 view
JZ-602 grey 3 G 25 mm² 83011 23.1 4 720.0 1180.0 view
JZ-602 grey 4 G 25 mm² 83012 25.4 4 960.0 1507.0 view
JZ-602 grey 5 G 25 mm² 83013 28.4 4 1200.0 1858.0 view
JZ-602 grey 7 G 25 mm² 83014 31.4 4 1680.0 2830.0 view
JZ-602 grey 3 G 35 mm² 83001 25.4 2 1008.0 1590.0 view
JZ-602 grey 4 G 35 mm² 83002 28.2 2 1344.0 2123.0 view
JZ-602 grey 5 G 35 mm² 83003 31.5 2 1680.0 2612.0 view
JZ-602 grey 3 G 50 mm² 83004 30.1 1 1440.0 2652.0 view
JZ-602 grey 4 G 50 mm² 83005 33.4 1 1920.0 3058.0 view
JZ-602 grey 5 G 50 mm² 83006 37.3 1 2400.0 4093.0 view
JZ-602 grey 3 G 70 mm² 83007 34.2 2/0 2016.0 3307.0 view
JZ-602 grey 4 G 70 mm² 83008 37.9 2/0 2688.0 4254.0 view
JZ-602 grey 5 G 70 mm² 83009 42.4 2/0 3360.0 5661.0 view
JZ-602 grey 3 G 95 mm² 83010 38.6 3/0 2736.0 4867.0 view
JZ-602 grey 4 G 95 mm² 83015 42.7 3/0 3648.0 5762.0 view
JZ-602 grey 5 G 95 mm² 83016 47.8 3/0 4560.0 7208.0 view
JZ-602 grey 3 G 120 mm² 83017 42.9 4/0 3456.0 5580.0 view
JZ-602 grey 4 G 120 mm² 83018 47.6 4/0 4608.0 7280.0 view
JZ-602 grey 5 G 120 mm² 83019 53.1 4/0 5760.0 8692.0 view
chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus