HELUquick corrugated tubes conduit gland angled 90°

HELUquick corrugated tubes conduit gland angled 90°

  • UL certification
  • VDE certification
From € 402.18 / 100 Item Net price, excluding metal surcharge Login / Register now

pdp.buy.articles

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

All Articles HELUquick corrugated tubes conduit gland angled 90°

Item description
Part no.
Colour Size Suitable for tube ND Thread length mm
HELUquick corrugated tubes conduit gland angled 90° M10x1.0 ND7.5 grey 904805 grey M10x1.0 7.5 12 view
HELUquick corrugated tubes conduit gland angled 90° M12x1.5 ND10 grey 904806 grey M12x1.5 10 10 view
HELUquick corrugated tubes conduit gland angled 90° M16x1.5 ND10 grey 904807 grey M16x1.5 10 12 view
HELUquick corrugated tubes conduit gland angled 90° M16x1.5 ND12 grey 904808 grey M16x1.5 12 12 view
HELUquick corrugated tubes conduit gland angled 90° M20x1.5 ND12 grey 904809 grey M20x1.5 12 13 view
HELUquick corrugated tubes conduit gland angled 90° M20x1.5 ND17 grey 904810 grey M20x1.5 17 13 view
HELUquick corrugated tubes conduit gland angled 90° M25x1.5 ND17 grey 904811 grey M25x1.5 17 13 view
HELUquick corrugated tubes conduit gland angled 90° M25x1.5 ND23 grey 904812 grey M25x1.5 23 13 view
HELUquick corrugated tubes conduit gland angled 90° M32x1.5 ND23 grey 904813 grey M32x1.5 23 15 view
HELUquick corrugated tubes conduit gland angled 90° M32x1.5 ND29 grey 904814 grey M32x1.5 29 15 view
HELUquick corrugated tubes conduit gland angled 90° M40x1.5 ND29 grey 904815 grey M40x1.5 29 15 view
HELUquick corrugated tubes conduit gland angled 90° M40x1.5 ND37 grey 904816 grey M40x1.5 37 15 view
HELUquick corrugated tubes conduit gland angled 90° M50x1.5 ND37 grey 904817 grey M50x1.5 37 15.5 view
HELUquick corrugated tubes conduit gland angled 90° M50x1.5 ND50 grey 904818 grey M50x1.5 50 15 view
HELUquick corrugated tubes conduit gland angled 90° M63x1.5 ND50 grey 904819 grey M63x1.5 50 16 view
HELUquick corrugated tubes conduit gland angled 90° M10x1.0 ND7.5 black 904835 black M10x1.0 7.5 12 view
HELUquick corrugated tubes conduit gland angled 90° M12x1.5 ND10 black 904836 black M12x1.5 10 10 view
HELUquick corrugated tubes conduit gland angled 90° M16x1.5 ND10 black 904837 black M16x1.5 10 12 view
HELUquick corrugated tubes conduit gland angled 90° M16x1.5 ND12 black 904838 black M16x1.5 12 12 view
HELUquick corrugated tubes conduit gland angled 90° M20x1.5 ND12 black 904839 black M20x1.5 12 13 view
HELUquick corrugated tubes conduit gland angled 90° M20x1.5 ND17 black 904840 black M20x1.5 17 13 view
HELUquick corrugated tubes conduit gland angled 90° M25x1.5 ND17 black 904841 black M25x1.5 17 13 view
HELUquick corrugated tubes conduit gland angled 90° M25x1.5 ND23 black 904842 black M25x1.5 23 13 view
HELUquick corrugated tubes conduit gland angled 90° M32x1.5 ND23 black 904843 black M32x1.5 23 15 view
HELUquick corrugated tubes conduit gland angled 90° M32x1.5 ND29 black 904844 black M32x1.5 29 15 view
HELUquick corrugated tubes conduit gland angled 90° M40x1.5 ND29 black 904845 black M40x1.5 29 15 view
HELUquick corrugated tubes conduit gland angled 90° M40x1.5 ND37 black 904846 black M40x1.5 37 15 view
HELUquick corrugated tubes conduit gland angled 90° M50x1.5 ND37 black 904847 black M50x1.5 37 15.5 view
HELUquick corrugated tubes conduit gland angled 90° M50x1.5 ND50 black 904848 black M50x1.5 50 15 view
HELUquick corrugated tubes conduit gland angled 90° M63x1.5 ND50 black 904849 black M63x1.5 50 16 view

Downloads

Accessories

Products that match this product

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus