HELUcond PA6-UL-B NW 36 broad profile black
Part no. 920402
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUcond PA6-UL-B NW 36 broad profile black
- Part no.
- 920402
- Item description
- HELUcond PA6-UL-B NW 36 broad profile black
- Colour
- black
- Nominal size mm
- 36
- Inner-Ø ca. mm
- 35
- Outer-Ø ca. mm
- 42.5
- PU/m
- 25
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892379918
- customs tariff number
- 39173300
Technical Data HELUcond PA6-UL-B NW 36 broad profile black
Temperature range | -40°C up to +140°C temporary up to +160°C |
Details HELUcond PA6-UL-B NW 36 broad profile black
Cable Structure
- Mod. Polyamide PA 6
Properties
- halogen-free
- cadmium-free
- Resistant to a multitude of
- Fuels
- Mineral oils
- Greases
- Weak bases
- Weak acids
Notes
- Suitable connection glands: HELUquick, HSSV
Tests
- Flammability acc. to UL 94: V0
Application
- Heavy-duty cable protection tube for heavy-duty mechanical applications. Capacity/100mm NW 16/17: approx. 750 N
- Plant and machine construction
- Robot construction
- Automation technology
- Vehicle construction and shipbuilding
- Rail technology
- Installation technology
- Control cabinet construction
Downloads HELUcond PA6-UL-B NW 36 broad profile black
Accessories
Products that match this product