HELUcond PA6-F NW 10 fine grooved mod. Polyamidw PA 6 grey

HELUcond PA6-F NW 10 fine grooved mod. Polyamidw PA 6 grey Part no. 90440
€ 75.74 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
90440
Item description
HELUcond PA6-F NW 10 fine grooved mod. Polyamidw PA 6 grey
Colour
grey
Nominal size mm
10
Inner-Ø ca. mm
9.9
Outer-Ø ca. mm
13
Bending radius static
32
PU/m
50
Cut-to-length service available
no
EAN/GTIN
4060892379475
customs tariff number
39173300

Technical Data

Temperature range -40°C up to +120°C
temporary up to +150°C

Details

Cable Structure

  • Mod. Polyamide PA 6

Properties

  • halogen-free
  • cadmium-free
  • Resistant to a multitude of
  • Fuels
  • Mineral oils
  • Greases
  • Weak bases
  • Weak acids

Notes

  • Suitable connection glands: HELUquick, HSSV

Tests

  • Flammability acc. to UL 94: HB

Application

  • Cable protection tube for medium to heavy-duty applications. Capacity/100mm NW 16/17: approx. 350 N
  • Plant and machine construction
  • Robot construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Rail technology
  • Installation technology
  • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible