HELUTOP® HT NPT 3/4" grey (RAL 7001) (CD 13.0-18.0 mm) SZ 33
Part no. 92793
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOP® HT NPT 3/4" grey (RAL 7001) (CD 13.0-18.0 mm) SZ 33
- Part no.
- 92793
- Item description
- HELUTOP® HT NPT 3/4" grey (RAL 7001) (CD 13.0-18.0 mm) SZ 33
- Thread type
- Colour
- grey (RAL 7001)
- Cable Ø from / to mm
- 13.0 - 18.0
- Thread length mm
- 15.0
- Spanner size mm
- 33
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892348747
- Customs tariff number
- 39174000
Technical Data HELUTOP® HT NPT 3/4" grey (RAL 7001) (CD 13.0-18.0 mm) SZ 33
PA plastic cable gland | |
Temperature range | -20°C to +100°C short term -30°C to +150°C |
Protection class | IP 68 - 5 bar / IP 66 |
Details HELUTOP® HT NPT 3/4" grey (RAL 7001) (CD 13.0-18.0 mm) SZ 33
Cable Structure
- Material: Polyamide (PA) 6
- Seal: Chloroprene rubber (CR)
Properties
- phosphor-free
- silicone-free
- cadmium-free
- optimum strain relief through clamping lamella
- easy to assemble, time and cost savings
- watertight, dust-tight
- large clamping areas
- with vibration protection
Tests
- Test standard EN 62444
Notes
- Protection class IP 68, if the bore diameter in the sealing insert area is equal to the cable diameter.
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
Downloads HELUTOP® HT NPT 3/4" grey (RAL 7001) (CD 13.0-18.0 mm) SZ 33
Accessories
Products that match this product