HELUTOOL HKS 34 S Cable cutter
Part no. 908053
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOOL HKS 34 S Cable cutter
- Part no.
- 908053
- Typ
- HELUTOOL HKS 34 S Cable cutter
- PU/pc.
- 1
- EAN / GTIN
- 4060892428883
- customs tariff number
- 82032000
Technical Data HELUTOOL HKS 34 S Cable cutter
All technical data can be found in the data sheet in the Downloads section |
Details HELUTOOL HKS 34 S Cable cutter
Cable Structure
- Very robust and smooth running cable cutter for cutting stranded aluminium and copper cables.
- Up to 4x70 mm² approx. 1x185 mm²
- For finewireing conductors up to 34mm outer-diameter
- Double needle beared and excentric drive combined with a special blade design guarantees the excellent efficiency of this cable cutter
- Length 250 mm
- Weight 900 g
Notes
- Not applicable for cutting steelwires, cables with steel-insertion and solid conductors.