HELUTOOL HHPI 20 Hydraulic hand press

HELUTOOL HHPI 20 Hydraulic hand press

From € 1,612.47 / 1 Item Net price, excluding metal surcharge Login / Register now

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

  • Extremely fast operation through two-stage hydraulic pump
  • Large processing area up to 300 mm²
  • Rotatable quick release head 180°
  • With folding clasp for effortless operation even in hard reach places
  • Lightweight and portable, compact design
  • Built-in pressure relief valve, even in the case of a false pressing no damage to the tool and inserts
  • Universally applicable: inserts are available for all cable lug types
  • Press force approx. 62 kN
  • Length 396 mm
  • Weight 2800 g

Properties

  • Including plastic toolbox

Notes

  • Exclusive inserts
  • Matching inserts: HELU-S-PE-SK and HELU-S-PE-WM
  • Further inserts available on request

All Articles HELUTOOL HHPI 20 Hydraulic hand press

Filter / Sorting

Typ
Part no.
PU/pc. EAN / GTIN customs tariff number
HELUTOOL HHPI 20 hydraulic hand press in toolbox 908286 1 4060892430121 82032000 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus