HELUDATA® PAAR-TRONIC-CY 2464 / 300 BLACK 3 x 2 x 20 AWG
Part no. 65370
- UL Style 2464
- 300 V
- 80°C
- EMC-preferred type
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUDATA® PAAR-TRONIC-CY 2464 / 300 BLACK 3 x 2 x 20 AWG
- Part no.
- 65370
- Item description
- HELUDATA® PAAR-TRONIC-CY 2464 / 300 BLACK 3 x 2 x 20 AWG
- Sheath colour
- black (RAL 9005)
- $ca_Nennquerschnitt_mm_
- 0.56
- Outer Ø mm (approx.)
- 7.7
- Cu-weight kg/km
- 71.7
- Weight kg/km (approx.)
- 102.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892093784
- Customs tariff number
- 85444995
Technical Data HELUDATA® PAAR-TRONIC-CY 2464 / 300 BLACK 3 x 2 x 20 AWG
PVC data cable acc. to UL-Std. 758 (AWM) Style 2464, CSA-Std. C22.2 No. 210 - AWM I/II A/B | |
Temperature range | flexible -10°C to +80°C fixed -40°C to +80°C |
Nominal voltage | UL (AWM) AC 300 V |
Test voltage core/core | 1500 V |
Breakdown voltage | 3000 V |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 15x Outer-Ø fixed 7.5x Outer-Ø |
Details HELUDATA® PAAR-TRONIC-CY 2464 / 300 BLACK 3 x 2 x 20 AWG
Cable Structure
- Copper wire tinned, finely stranded, AWG sizes
- Wire structure:
- 26 AWG: 7 x 0.160 mm
- 24 AWG: 7 x 0.203 mm
- 22 AWG: 7 x 0.254 mm
- 20 AWG: 7 x 0.320 mm
- Core insulation: semirigid PVC acc. to UL-Std. 1581 Tab. 50.183
- Core identification: see datasheet
- x = without protective conductor
- Cores stranded in pairs with optimal lay lengths, Pairs stranded in layers with optimal lay lengths
- Foil wrapping
- Drain wire, tinned copper
- Screen: braided screen of tinned copper wires, approx. coverage 85%
- Outer sheath: PVC acc. to UL-Std. 1581 Tab. 50.182, CSA-Std. C22.2 No. 210
- Sheath colour: see datasheet
Properties
- resistant to: oil, solvents, acids, alkalis
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1, CSA FT1
Notes
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
Application
- UL/CSA approved, screened, twisted pair data cable for use as a signal and measuring cable in machine tools, assembly lines, conveyor belts, plant construction, air conditioning devices, metallurgical plants, steel mills. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.