HELUCOM® A-DQ2Y black 12E9/125 Micro G657.A
Part no. 805673
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUCOM® A-DQ2Y black 12E9/125 Micro G657.A
- Part no.
- 805673
- Item description
- HELUCOM® A-DQ2Y black 12E9/125 Micro G657.A
- No. of fibres
- 12
- Fibre Type
- Single-Mode E9/125
- Fibre Category
- ITU-T G.657
- No. of fibres per core
- 12
- Outer Ø mm (approx.)
- 2.5
- Weight kg/km (approx.)
- 6.0
- Metres per Packaging Unit
- 4000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892309953
- Customs tariff number
- 85447000
Technical Data HELUCOM® A-DQ2Y black 12E9/125 Micro G657.A
Temperature range | Laying, min.: -20°C Laying, max.: +60°C Operating, min.: -20°C Operating, max.: +60°C |
Details HELUCOM® A-DQ2Y black 12E9/125 Micro G657.A
Cable Structure
- Core type: Loose tube
- Strain relief elements: Aramide
- Outer sheath material: PE
- Outer sheath colour: Black
Properties
- UV-resistant
Tests
- Corrosiveness acc. to EN 50267-2-3
- Halogen-free acc. to IEC 60754-2
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
Application
- These HELUCOM® micro fibre-optic cables are characterized by a design that is slim but robust. Around a central tube, there is a composite of swelling fleece with characteristics that ensure the strain relief, and waterproofing in longitudinal direction of the cable. Another feature is the low adhesion of the outer jacket. Therefore these cables can be blowing into microducts. A typical application is FTTH within communal building projects.