EDV-PiMF-CY grey 16 x 2 x 1 mm²
Part no. 43544
- PiMF: Pair in Metal Foil
- PE insulation
- low capacitance
- EMC-preferred type
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details EDV-PiMF-CY grey 16 x 2 x 1 mm²
- Part no.
- 43544
- Item description
- EDV-PiMF-CY grey 16 x 2 x 1 mm²
- AWG (approx.)
- 18
- Outer Ø mm (approx.)
- 29.4
- Cu-weight kg/km
- 578.0
- Weight kg/km (approx.)
- 982.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892098086
- Customs tariff number
- 85444995
Technical Data EDV-PiMF-CY grey 16 x 2 x 1 mm²
PVC data cable | |
Temperature range | flexible -5°C to +80°C fixed -20°C to +80°C |
Peak operating voltage | 300 V (not for high power current installation purposes) |
Test voltage core/core | 2000 V |
Test voltage core/screen | 1000 V |
Mutual capacitance core/core | at 800 Hz, approx. 75 pF/m |
Characteristic impedance | at 1 kHz, 360 Ohm, at 10 kHz, 125 Ohm, at 100 kHz, 87 Ohm, at 1000 kHz, 70 Ohm, (approx. value) |
Cable attenuation | at 1 kHz, 1.1 dB/km at 10 kHz, 2.7 dB/km at 100 kHz, 6.8 dB/km at 1000 kHz, 35.0 dB/km (approx. value) |
Crosstalk attenuation | at 100 kHz, 60.00 dB (approx. value) |
Inductance | approx. 0.40 mH/km |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details EDV-PiMF-CY grey 16 x 2 x 1 mm²
Cable Structure
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
- Core insulation: PE
- Core identification acc. to DIN 47100 (paired stranding), colour coded
- x = without protective conductor
- Cores stranded in pairs with optimal lay lengths
- Foil wrapping of the pairs
- Drain wire per pair, tinned copper
- Screening element: pairs, plastic-coated aluminium foil (St), approx. overlap 25%
- Pairs (in metal foil) stranded in layers with optimal lay lengths
- Foil wrapping
- Screen: braided screen of tinned copper wires, approx. coverage 85%
- Outer sheath: PVC in alignment with DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
- Sheath colour: grey (RAL 7032)
- Length marking: in metres
Properties
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
- PiMF: Pair in Metal Foil
Tests
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
- certifications and approvals:
- EAC
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
- Used as a data cable with overall pair screening and low capacities for installed terminals in medical and data technology. Application is also suitable in tool and machine construction, rolling mills and smelters, as well as traffic and process technology. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.