

DUO core end sleeves - insulated, for 2 conductors
Technical Data DUO core end sleeves - insulated, for 2 conductors
Temperature range: up to +105°C Temperature range temporary up to +120°C |
Details DUO core end sleeves - insulated, for 2 conductors
Cable Structure
- Socket: Copper
- Surface: tinned
- Insulating shroud: polypropylene
Properties
- Insulated DUO core end sleeves for insertion of 2 conductors prevent stripped wires from fanning. The hopper-shaped plastic collar enables them to be pushed easily onto the wires. To DIN, ZF, and Telemecanique colour code.
All articles DUO core end sleeves - insulated, for 2 conductors
Item description
Part no.
|
Size mm² | Colour | Colour code | Total length mm | ||
---|---|---|---|---|---|---|
core end sleeve DUO 0.5 mm² white / normal 91622 | 0.5 | white | DIN | 15 |
|
view |
Article details
Item No.
91622
Item description
core end sleeve DUO 0.5 mm² white / normal
Size mm²
0.5
Colour
white
Colour code
DIN
Total length mm
15
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892414640
customs tariff number
85369010
|
||||||
core end sleeve DUO 0.5 mm² orange / normal 91623 | 0.5 | orange | Z+F | 15 |
|
view |
Article details
Item No.
91623
Item description
core end sleeve DUO 0.5 mm² orange / normal
Size mm²
0.5
Colour
orange
Colour code
Z+F
Total length mm
15
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892414657
customs tariff number
85369010
|
||||||
core end sleeve DUO 0.75 mm² grey / normal 90125 | 0.75 | grey | DIN | 15 |
|
view |
Article details
Item No.
90125
Item description
core end sleeve DUO 0.75 mm² grey / normal
Size mm²
0.75
Colour
grey
Colour code
DIN
Total length mm
15
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892414602
customs tariff number
85369010
|
||||||
core end sleeve DUO 0.75 mm² lightblue / normal 91661 | 0.75 | lightblue | DIN | 15 |
|
view |
Article details
Item No.
91661
Item description
core end sleeve DUO 0.75 mm² lightblue / normal
Size mm²
0.75
Colour
lightblue
Colour code
DIN
Total length mm
15
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892414787
customs tariff number
85369010
|
||||||
core end sleeve DUO 0.75 mm² white / normal 91624 | 0.75 | white | Z+F | 15 |
|
view |
Article details
Item No.
91624
Item description
core end sleeve DUO 0.75 mm² white / normal
Size mm²
0.75
Colour
white
Colour code
Z+F
Total length mm
15
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892414664
customs tariff number
85369010
|
||||||
core end sleeve DUO 0.75 mm² grey / long 91652 | 0.75 | grey | DIN | 17 |
|
view |
Article details
Item No.
91652
Item description
core end sleeve DUO 0.75 mm² grey / long
Size mm²
0.75
Colour
grey
Colour code
DIN
Total length mm
17
Stick length mm
10
PU/pc.
500
EAN / GTIN
4060892414732
customs tariff number
85369010
|
||||||
core end sleeve DUO 0.75 mm² lightblue / long 91671 | 0.75 | lightblue | Telemecanique | 17 |
|
view |
Article details
Item No.
91671
Item description
core end sleeve DUO 0.75 mm² lightblue / long
Size mm²
0.75
Colour
lightblue
Colour code
Telemecanique
Total length mm
17
Stick length mm
10
PU/pc.
500
EAN / GTIN
4060892414886
customs tariff number
85369010
|
||||||
core end sleeve DUO 0.75 mm² white / long 91651 | 0.75 | white | Z+F | 17 |
|
view |
Article details
Item No.
91651
Item description
core end sleeve DUO 0.75 mm² white / long
Size mm²
0.75
Colour
white
Colour code
Z+F
Total length mm
17
Stick length mm
10
PU/pc.
500
EAN / GTIN
4060892414725
customs tariff number
85369010
|
||||||
core end sleeve DUO 1 mm² red / normal 90126 | 1 | red | DIN | 15 |
|
view |
Article details
Item No.
90126
Item description
core end sleeve DUO 1 mm² red / normal
Size mm²
1
Colour
red
Colour code
DIN
Total length mm
15
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892414619
customs tariff number
85369010
|
||||||
core end sleeve DUO 1 mm² yellow / normal 91625 | 1 | yellow | Z+F | 15 |
|
view |
Article details
Item No.
91625
Item description
core end sleeve DUO 1 mm² yellow / normal
Size mm²
1
Colour
yellow
Colour code
Z+F
Total length mm
15
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892414671
customs tariff number
85369010
|
||||||
core end sleeve DUO 1 mm² red / long 91653 | 1 | red | DIN | 17 |
|
view |
Article details
Item No.
91653
Item description
core end sleeve DUO 1 mm² red / long
Size mm²
1
Colour
red
Colour code
DIN
Total length mm
17
Stick length mm
10
PU/pc.
500
EAN / GTIN
4060892414749
customs tariff number
85369010
|
||||||
core end sleeve DUO 1 mm² yellow / long 91654 | 1 | yellow | Z+F | 17 |
|
view |
Article details
Item No.
91654
Item description
core end sleeve DUO 1 mm² yellow / long
Size mm²
1
Colour
yellow
Colour code
Z+F
Total length mm
17
Stick length mm
10
PU/pc.
500
EAN / GTIN
4060892414756
customs tariff number
85369010
|
||||||
core end sleeve DUO 1.5 mm² black / normal 90127 | 1.5 | black | DIN | 16 |
|
view |
Article details
Item No.
90127
Item description
core end sleeve DUO 1.5 mm² black / normal
Size mm²
1.5
Colour
black
Colour code
DIN
Total length mm
16
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892414626
customs tariff number
85369010
|
||||||
core end sleeve DUO 1.5 mm² red / normal 91662 | 1.5 | red | Z+F | 16 |
|
view |
Article details
Item No.
91662
Item description
core end sleeve DUO 1.5 mm² red / normal
Size mm²
1.5
Colour
red
Colour code
Z+F
Total length mm
16
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892414794
customs tariff number
85369010
|
||||||
core end sleeve DUO 1.5 mm² black / long 91655 | 1.5 | black | DIN | 20 |
|
view |
Article details
Item No.
91655
Item description
core end sleeve DUO 1.5 mm² black / long
Size mm²
1.5
Colour
black
Colour code
DIN
Total length mm
20
Stick length mm
12
PU/pc.
500
EAN / GTIN
4060892414763
customs tariff number
85369010
|
||||||
core end sleeve DUO 1.5 mm² red / long 91672 | 1.5 | red | Z+F | 20 |
|
view |
Article details
Item No.
91672
Item description
core end sleeve DUO 1.5 mm² red / long
Size mm²
1.5
Colour
red
Colour code
Z+F
Total length mm
20
Stick length mm
12
PU/pc.
500
EAN / GTIN
4060892414893
customs tariff number
85369010
|
||||||
core end sleeve DUO 2.5 mm² blue / normal 90128 | 2.5 | blue | DIN | 18.5 |
|
view |
Article details
Item No.
90128
Item description
core end sleeve DUO 2.5 mm² blue / normal
Size mm²
2.5
Colour
blue
Colour code
DIN
Total length mm
18.5
Stick length mm
10
PU/pc.
250
EAN / GTIN
4060892414633
customs tariff number
85369010
|
||||||
core end sleeve DUO 2.5 mm² grey / normal 91663 | 2.5 | grey | Telemecanique | 18.5 |
|
view |
Article details
Item No.
91663
Item description
core end sleeve DUO 2.5 mm² grey / normal
Size mm²
2.5
Colour
grey
Colour code
Telemecanique
Total length mm
18.5
Stick length mm
10
PU/pc.
250
EAN / GTIN
4060892414800
customs tariff number
85369010
|
||||||
core end sleeve DUO 2.5 mm² blue / long 91656 | 2.5 | blue | DIN | 21.5 |
|
view |
Article details
Item No.
91656
Item description
core end sleeve DUO 2.5 mm² blue / long
Size mm²
2.5
Colour
blue
Colour code
DIN
Total length mm
21.5
Stick length mm
13
PU/pc.
250
EAN / GTIN
4060892414770
customs tariff number
85369010
|
||||||
core end sleeve DUO 2.5 mm² grey / long 91673 | 2.5 | grey | Telemecanique | 21.5 |
|
view |
Article details
Item No.
91673
Item description
core end sleeve DUO 2.5 mm² grey / long
Size mm²
2.5
Colour
grey
Colour code
Telemecanique
Total length mm
21.5
Stick length mm
13
PU/pc.
250
EAN / GTIN
4060892414909
customs tariff number
85369010
|
||||||
core end sleeve DUO 4 mm² grey / normal 91626 | 4 | grey | DIN | 23 |
|
view |
Article details
Item No.
91626
Item description
core end sleeve DUO 4 mm² grey / normal
Size mm²
4
Colour
grey
Colour code
DIN
Total length mm
23
Stick length mm
12
PU/pc.
100
EAN / GTIN
4060892414688
customs tariff number
85369010
|
||||||
core end sleeve DUO 4 mm² orange / normal 91664 | 4 | orange | Telemecanique | 23 |
|
view |
Article details
Item No.
91664
Item description
core end sleeve DUO 4 mm² orange / normal
Size mm²
4
Colour
orange
Colour code
Telemecanique
Total length mm
23
Stick length mm
12
PU/pc.
100
EAN / GTIN
4060892414817
customs tariff number
85369010
|
||||||
core end sleeve DUO 6 mm² yellow / normal 91627 | 6 | yellow | DIN | 26 |
|
view |
Article details
Item No.
91627
Item description
core end sleeve DUO 6 mm² yellow / normal
Size mm²
6
Colour
yellow
Colour code
DIN
Total length mm
26
Stick length mm
14
PU/pc.
100
EAN / GTIN
4060892414695
customs tariff number
85369010
|
||||||
core end sleeve DUO 6 mm² green / normal 91665 | 6 | green | Telemecanique | 26 |
|
view |
Article details
Item No.
91665
Item description
core end sleeve DUO 6 mm² green / normal
Size mm²
6
Colour
green
Colour code
Telemecanique
Total length mm
26
Stick length mm
14
PU/pc.
100
EAN / GTIN
4060892414824
customs tariff number
85369010
|
||||||
core end sleeve DUO 6 mm² black / normal 91666 | 6 | black | Z+F | 26 |
|
view |
Article details
Item No.
91666
Item description
core end sleeve DUO 6 mm² black / normal
Size mm²
6
Colour
black
Colour code
Z+F
Total length mm
26
Stick length mm
14
PU/pc.
100
EAN / GTIN
4060892414831
customs tariff number
85369010
|
||||||
core end sleeve DUO 10 mm² red / normal 91628 | 10 | red | DIN | 26 |
|
view |
Article details
Item No.
91628
Item description
core end sleeve DUO 10 mm² red / normal
Size mm²
10
Colour
red
Colour code
DIN
Total length mm
26
Stick length mm
14
PU/pc.
100
EAN / GTIN
4060892414701
customs tariff number
85369010
|
||||||
core end sleeve DUO 10 mm² brown / normal 91667 | 10 | brown | Telemecanique | 26 |
|
view |
Article details
Item No.
91667
Item description
core end sleeve DUO 10 mm² brown / normal
Size mm²
10
Colour
brown
Colour code
Telemecanique
Total length mm
26
Stick length mm
14
PU/pc.
100
EAN / GTIN
4060892414848
customs tariff number
85369010
|
||||||
core end sleeve DUO 10 mm² ivory / normal 91668 | 10 | ivory | Z+F | 26 |
|
view |
Article details
Item No.
91668
Item description
core end sleeve DUO 10 mm² ivory / normal
Size mm²
10
Colour
ivory
Colour code
Z+F
Total length mm
26
Stick length mm
14
PU/pc.
100
EAN / GTIN
4060892414855
customs tariff number
85369010
|
||||||
core end sleeve DUO 16 mm² blue / normal 91629 | 16 | blue | DIN | 30 |
|
view |
Article details
Item No.
91629
Item description
core end sleeve DUO 16 mm² blue / normal
Size mm²
16
Colour
blue
Colour code
DIN
Total length mm
30
Stick length mm
14
PU/pc.
50
EAN / GTIN
4060892414718
customs tariff number
85369010
|
||||||
core end sleeve DUO 16 mm² ivory / normal 91669 | 16 | ivory | Telemecanique | 30 |
|
view |
Article details
Item No.
91669
Item description
core end sleeve DUO 16 mm² ivory / normal
Size mm²
16
Colour
ivory
Colour code
Telemecanique
Total length mm
30
Stick length mm
14
PU/pc.
50
EAN / GTIN
4060892414862
customs tariff number
85369010
|
||||||
core end sleeve DUO 16 mm² green / normal 91670 | 16 | green | Z+F | 30 |
|
view |
Article details
Item No.
91670
Item description
core end sleeve DUO 16 mm² green / normal
Size mm²
16
Colour
green
Colour code
Z+F
Total length mm
30
Stick length mm
14
PU/pc.
50
EAN / GTIN
4060892414879
customs tariff number
85369010
|