HELU-S-SV-CU
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELU-S-SV-CU
Copper tubular butt connectors |
Details HELU-S-SV-CU
Cable Structure
-
- Material: copper acc. to DIN EN 13600
-
- Surface: galvanic tin plated
Application
-
- Clamping Surface: tin plated connection sleeves for unstrained clamping.
- Type: With wirestop
Notes
-
- Legend:
- Dimensions
- d - Inner diameter of wire receptable
- L - Length
Items HELU-S-SV-CU
Item description
Part no.
|
Type | Length mm | Weight in kg/1000 pc. | cross-section from / to mm² |
---|
Downloads HELU-S-SV-CU
Accessories
Products that match this product