HELU-MB-CUv
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELU-MB-CUv
Cu Earthing Strap | |
Temperature range | -20°C to +125°C |
individual strand size | 0.2 mm |
Details HELU-MB-CUv
Cable Structure
-
- Material: copper tinned
Properties
-
- rounded contacts
-
- contact areas made of seamless, pressed ferrules
Notes
-
- other lengths and inner diameters available on request
-
- Legend:
- Dimensions
- B1 - Stud hole
- B2 - Stud hole
- L - Length
Application
-
• automobile industry<br />• robots<br />• Control cabinet construction<br />• for EMC applications (interference elimination)
Items HELU-MB-CUv
Item description
Part no.
|
Cross-sec. mm² (approx.) | Type | Length mm | Boring mm |
---|