Braided hose HGP grey
  • Halogen-free (LS0H)
From € 41.66 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Temperature range -50°C bis +150°C
temporary up to +220°C

Details

Cable Structure

  • Polyester

Properties

  • halogen-free
  • Axially compressible

Application

  • Polyester braided sleeve for bundling and for mechanical protection of electrical cables and wires.
  • Plant and machine construction
  • Robot construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Rail technology
  • Installation technology
  • Control cabinet construction

Items Braided hose HGP grey

Typ
Part no.
Colour max. Inner-Ø mm min. Inner-Ø mm PU/m

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible