UNI-DICHT-MS
  • VDE certification
  • UKCA certification
All items

Technical Data

Nickel plated brass sealing gland
Temperature range -40°C to +130°C
Protection class IP 68 - 10 bar

Details

Cable Structure

  • Material: Brass, nickel plated
  • Seal: thermoplastic elastomers (TPE)
  • with colour-coded TPE inserts

Properties

  • optimum strain relief through rubber seal
  • easy to assemble, time and cost savings
  • Large-area sealing
  • large clamping areas

Tests

  • Test standard EN 62444

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • TL - Thread Length
  • SZ - Spanner Size

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

Items UNI-DICHT-MS

Item description
Part no.
Thread type Insert coulour Cable Ø from / to mm Thread length mm

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible