HELUSOUND® MICROPHONE CABLE SC FRNC

HELUSOUND® MICROPHONE CABLE SC FRNC
  • Halogen-free (LS0H)
  • FRNC (Flame Retardant Non-Corrosive)
All items

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: PE
      • Outer sheath: halogen-free, flame retardant compound (FRNC)
      • Sheath colour: black

Properties

      • halogen-free
      • flame-retardant

Items HELUSOUND® MICROPHONE CABLE SC FRNC

Cross-section (mm²)
Outer diameter
Item description
Part no.
Outer Ø mm (approx.) Cu-weight kg/km Weight kg/km (approx.) Copper base in EUR / 100 kg

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible