COAXIAL CABLE RG-H 59 B/U black
Part no. 40192
Item Details COAXIAL CABLE RG-H 59 B/U black
- Part no.
- 40192
- Item description
- COAXIAL CABLE RG-H 59 B/U black
- Outer Ø mm (approx.)
- 6.4
- Cu-weight kg/km
- 28.0
- Weight kg/km (approx.)
- 57.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 85442000
Technical Data COAXIAL CABLE RG-H 59 B/U black
All technical data can be found in the data sheet in the Downloads section |
Details COAXIAL CABLE RG-H 59 B/U black
Cable Structure
- Sheath colour: black
Properties
- halogen-free