![ZES](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90275_TZ_1520x1160.jpg)
![ZES](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90275_TZ_1520x1160.jpg)
Nickel plated hexagonal brass strain relief gland ZES M63 x 1.5 (CD 35.0 - 46.0 mm)
Part no. 90284
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Nickel plated hexagonal brass strain relief gland ZES M63 x 1.5 (CD 35.0 - 46.0 mm)
- Part no.
- 90284
- Item description
- Nickel plated hexagonal brass strain relief gland ZES M63 x 1.5 (CD 35.0 - 46.0 mm)
- Thread type
- metric
- Size
- M63 x 1.5
- Cable Ø from / to mm
- 35.0 - 46.0
- Thread length mm
- 10.0
- Spanner size mm
- 66
- Pieces per Packaging Unit
- 5
- Individual quantities available
- no
- EAN / GTIN
- 4060892369698
- Customs tariff number
- 85389099
Technical Data Nickel plated hexagonal brass strain relief gland ZES M63 x 1.5 (CD 35.0 - 46.0 mm)
Nickel plated hexagonal brass strain relief gland | |
Temperature range | -20°C to +60°C |
Protection class | IP 54 |
Details Nickel plated hexagonal brass strain relief gland ZES M63 x 1.5 (CD 35.0 - 46.0 mm)
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: cuttable sealing ring, Nitrile butadiene rubber (NBR)
-
- Thrust rings: Galvanised steel
-
- with cuttable sealing ring
Properties
-
- optimum strain relief
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads Nickel plated hexagonal brass strain relief gland ZES M63 x 1.5 (CD 35.0 - 46.0 mm)
Accessories
Products that match this product
![Adapter hexagonal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904296_TZ_1520x1160.jpg)
![Adapter round](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904343_PF_1520x1160.jpg)
![RE hexagonal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904380_PF_1520x1160.jpg)
![RE hexagonal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904380_PF_1520x1160.jpg)
![RE round](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94065_PF_1520x1160.jpg)