![ZEI](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94240_PF_1520x1160.jpg)
![ZEI](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94240_PF_1520x1160.jpg)
Nickel plated brass strain relief ZEI PG 9
Part no. 94241
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Nickel plated brass strain relief ZEI PG 9
- Part no.
- 94241
- Item description
- Nickel plated brass strain relief ZEI PG 9
- Thread type
- PG
- Size
- PG 9
- Thread length mm
- 7.0
- Spanner size mm
- 19
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892375644
- Customs tariff number
- 74198090
Technical Data Nickel plated brass strain relief ZEI PG 9
Nickel plated brass strain relief | |
Temperature range | up to +200°C |
Details Nickel plated brass strain relief ZEI PG 9
Cable Structure
-
- Material: Brass, nickel plated
-
- with female thread
Notes
-
- Legend:
- Dimensions
- SI - Size of the internal thread
- TL - Thread Length
- SZ - Spanner Size
- H - Height
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For relieving strain on lines where protection tubes are used.