VSK-PA PG 42 black
Part no. 97005
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details VSK-PA PG 42 black
- Part no.
- 97005
- Item description
- VSK-PA PG 42 black
- Thread type
- Colour
- black (RAL 9005)
- Thread length mm
- 10.0
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892374890
- Customs tariff number
- 39269097
Technical Data VSK-PA PG 42 black
PA screwed plug | |
Temperature range | -40°C to +100°C |
Protection class | IP 54 |
Details VSK-PA PG 42 black
Cable Structure
- Material: Polyamide (PA)
Properties
- halogen-free
- phosphor-free
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
Downloads VSK-PA PG 42 black
Accessories
Products that match this product