VSK-PA M63 x 1.5 black
Part no. 94757
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details VSK-PA M63 x 1.5 black
- Part no.
- 94757
- Item description
- VSK-PA M63 x 1.5 black
- Thread type
- metric
- Size
- M63 x 1.5
- Colour
- black (RAL 9005)
- Thread length mm
- 15.0
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892375149
- Customs tariff number
- 39235090
Technical Data VSK-PA M63 x 1.5 black
PA screwed plug | |
Temperature range | -40°C to +100°C |
Protection class | IP 54 |
Details VSK-PA M63 x 1.5 black
Cable Structure
-
- Material: Polyamide (PA)
Properties
-
- halogen-free
-
- phosphor-free
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads VSK-PA M63 x 1.5 black
Accessories
Products that match this product