VSK-PA M16 x 1.5 grey (RAL 7035) Part no. 94701
  • Halogen-free (LS0H)
€ 8.66 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
94701
Item description
VSK-PA M16 x 1.5 grey (RAL 7035)
Thread type
metric
Colour
grey (RAL 7035)
Thread length mm
7.0
Pieces per Packaging Unit
100
anbruchfähig
no
EAN/GTIN
4060892374920
Customs tariff number
39235090

Technical Data

PA screwed plug
Temperature range -40°C to +100°C
Protection class IP 54

Details

Cable Structure

  • Material: Polyamide (PA)

Properties

  • halogen-free
  • phosphor-free

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • TL - Thread Length

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible