![VS-O-SS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905946_PF_1520x1160.jpg)
![VS-O-SS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905946_PF_1520x1160.jpg)
Stainless steel screwed plug VS-O M50 x 1.5
Part no. 905952
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Stainless steel screwed plug VS-O M50 x 1.5
- Part no.
- 905952
- Item description
- Stainless steel screwed plug VS-O M50 x 1.5
- Outer Ø mm (approx.)
- 54
- Thread type
- metric
- Size
- M50 x 1.5
- Thread length mm
- 9.0
- Height mm
- 15
- Pieces per Packaging Unit
- 2
- Individual quantities available
- no
- EAN / GTIN
- 4060892378195
- Customs tariff number
- 73269098
Technical Data Stainless steel screwed plug VS-O M50 x 1.5
Stainless steel screwed plug | |
Temperature range | -15°C to +200°C |
Protection class | IP 68 |
Details Stainless steel screwed plug VS-O M50 x 1.5
Cable Structure
-
- Material: Stainless steel 1.4305 / AISI 303
-
- O-ring: Fluoro rubber (FPM)
-
- with an O-ring made by FPM
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads Stainless steel screwed plug VS-O M50 x 1.5
Accessories
Products that match this product