Nickel plated brass screwed plug VS-O PG 36
Part no. 96649
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Nickel plated brass screwed plug VS-O PG 36
- Part no.
- 96649
- Item description
- Nickel plated brass screwed plug VS-O PG 36
- Thread type
- PG
- Size
- PG 36
- Thread length mm
- 9.0
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892378003
- Customs tariff number
- 74122000
Technical Data Nickel plated brass screwed plug VS-O PG 36
Nickel plated brass screwed plug | |
Temperature range | -40°C to +80°C |
Protection class | IP 68 |
Details Nickel plated brass screwed plug VS-O PG 36
Cable Structure
-
- Material: Brass, nickel plated
-
- O-ring: Nitrile butadiene rubber (NBR)
-
- with an O-ring
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads Nickel plated brass screwed plug VS-O PG 36
Accessories
Products that match this product