VS-O M20 x 1.5
Part no. 92602
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details VS-O M20 x 1.5
- Part no.
- 92602
- Item description
- VS-O M20 x 1.5
- Thread type
- metric
- Thread length mm
- 6.0
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892378072
- Customs tariff number
- 74198090
Technical Data VS-O M20 x 1.5
Nickel plated brass screwed plug | |
Temperature range | -40°C to +80°C |
Protection class | IP 68 |
Details VS-O M20 x 1.5
Cable Structure
- Material: Brass, nickel plated
- O-ring: Nitrile butadiene rubber (NBR)
- with an O-ring
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
Downloads VS-O M20 x 1.5
Accessories
Products that match this product