VS PG 42
Part no. 90628
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details VS PG 42
- Part no.
- 90628
- Item description
- VS PG 42
- Thread type
- Thread length mm
- 10.0
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892377877
- Customs tariff number
- 74198090
Technical Data VS PG 42
Nickel plated brass screwed plug | |
Temperature range | up to +200°C |
Protection class | IP 54 |
Details VS PG 42
Cable Structure
- Material: Brass, nickel plated
Notes
- Screw plugs for metric threads larger than M63x1,5 on request.
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
Downloads VS PG 42
Accessories
Products that match this product