Nickel plated brass screwed plug VS PG 7
Part no. 90620
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Nickel plated brass screwed plug VS PG 7
- Part no.
- 90620
- Item description
- Nickel plated brass screwed plug VS PG 7
- Thread type
- PG
- Size
- PG 7
- Thread length mm
- 5.0
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892377792
- Customs tariff number
- 74198090
Technical Data Nickel plated brass screwed plug VS PG 7
Nickel plated brass screwed plug | |
Temperature range | up to +200°C |
Protection class | IP 54 |
Details Nickel plated brass screwed plug VS PG 7
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Screw plugs for metric threads larger than M63x1,5 on request.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads Nickel plated brass screwed plug VS PG 7
Accessories
Products that match this product