![USK](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97594_PF_1520x1160.jpg)
![USK](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97594_PF_1520x1160.jpg)
PP-tube connector USK M12 x 1.5 (10 pcs.)
Part no. 93461
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PP-tube connector USK M12 x 1.5 (10 pcs.)
- Part no.
- 93461
- Item description
- PP-tube connector USK M12 x 1.5 (10 pcs.)
- Thread type
- metric
- Size
- M12 x 1.5
- Colour
- grey
- Thread length mm
- 12.0
- Suitable for tube outer Ø mm
- 14.0
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892382857
- Customs tariff number
- 39174000
Technical Data PP-tube connector USK M12 x 1.5 (10 pcs.)
PP-tube connector | |
Temperature range | -10°C to +110°C |
Protection class | IP 54 |
Details PP-tube connector USK M12 x 1.5 (10 pcs.)
Cable Structure
-
- Material: Polypropylene (PP)
Application
-
• Machine and plant construction<br />• Automation technology<br />• Installation technology<br />• Control cabinet construction<br />• Tube gland for protection tubes type: PT-S, S-PU and Airflex-K .<br />With high degree of protection.
Downloads PP-tube connector USK M12 x 1.5 (10 pcs.)
Accessories
Products that match this product