PP-tube connector USK PG 36 (25 pcs.)

PP-tube connector USK PG 36 (25 pcs.) Part no. 90671
€ 2,451.19 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
90671
Item description
PP-tube connector USK PG 36 (25 pcs.)
Thread type
PG
Size
PG 36
Colour
grey
Thread length mm
12.0
Suitable for tube outer Ø mm
45.0
Pieces per Packaging Unit
25
Individual quantities available
no
EAN / GTIN
4060892382734
Customs tariff number
39174000

Technical Data

PP-tube connector
Temperature range -10°C to +110°C
Protection class IP 54

Details

Cable Structure

      • Material: Polypropylene (PP)

Application

      • Machine and plant construction
      • Automation technology
      • Installation technology
      • Control cabinet construction
      • Tube gland for protection tubes type: PT-S, S-PU and Airflex-K .
      • With high degree of protection.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible