![UNI-DICHT-VK-SS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904247_PF_1520x1160.jpg)
![UNI-DICHT-VK-SS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904247_PF_1520x1160.jpg)
Stainless steel gland body UNI-DICHT-VK M16 x 1.5
Part no. 904248
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Stainless steel gland body UNI-DICHT-VK M16 x 1.5
- Part no.
- 904248
- Item description
- Stainless steel gland body UNI-DICHT-VK M16 x 1.5
- Thread type
- metric
- Size
- M16 x 1.5
- Thread length mm
- 6.0
- Spanner size mm
- 19
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892361050
- Customs tariff number
- 73181900
Technical Data Stainless steel gland body UNI-DICHT-VK M16 x 1.5
Stainless steel gland body | |
Temperature range | up to +200°C |
Details Stainless steel gland body UNI-DICHT-VK M16 x 1.5
Cable Structure
-
- Material: Stainless steel 1.4305 / AISI 303
Properties
-
- large temperature range
-
- high corrosion resistance
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• chemical industry<br />• Food and beverage industry<br />• Machine and plant construction<br />• Automation technology<br />• Installation technology<br />• Control cabinet construction<br />• For populating with inserts made of TPE or silicone. For use in chemical industry, at high temperatures, or long lasting UV-stress.